BTS50010-1TAE
Overview
The BTS50010-1TAE is a smart high-side switch designed to drive currents up to 40A DC in 12V systems
The Power PROFET™ BTS50010-1TAE is a smart high-side switch designed to drive currents up to 40A DC in 12V systems. With a RDS(ON) down to 1.0mΩ, the device is packaged in a D2PAK (PG-TO263-7). The benchmark energy robustness and inrush current capability up to 250A supports the requirements of motorcycle and scooter starters for the engine. BTS50010-1TAE also addresses automotive, industrial and consumer applications such as lawnmowers or chainsaws as well as any load with harsh switching demands.
Summary of Features
- One high-side power output
- Output peak current up to 250A
- Wide range logic input signal (3.3 V, 5 V, 12 V)
- Embedded diagnostic and protection features
- Current mirror for load curent measurement
- Electrostatic discharge protection (ESD)
- Low standby current and very low output leakage current
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- High mechanical and electrical reliability (>1Mio switching cycles)
- Increased system robustness
- Space savings due to small form factor and PCB integration
Potential Applications
- Motorcycle & scooter starter relay
- Relay and fuse replacement in automotive applications with >5.5V and low inductance
- Starters for small motors and engines: lawn mowers, chainsaws
- Inductive and capacitive loads for 12V CAV, industrial & commercial
- Loads with high inrush current
Diagrams
Training
Support